Loading...

[Co-HSS] Straight Shank Drill EA824NK-4.0

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Cobalt high-speed steel
・For steel of thickness ≦ 5D
・Blade tip dia. x Length…4.0 x 83mm
・Groove Length…38mm

[Co-HSS] Straight Shank Drill EA824NK-4.0 | ESCO | MISUMI India