• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[TiN Coat] HSS Straight Drill EA824NJ-7.0

[TiN Coat] HSS Straight Drill EA824NJ-7.0

【Product Specifications】
・Material-HSS (high-speed steel)
・TiN coating
・For steel of thickness ≦ 82D, rolled steel for general structure, carbon steel, alloy steel
・Blade tip dia. x Length…7.0 x 109mm
・Groove Length…69mm

Part Number

Configured Part Number is shown.

EA824NJ-7.0

Part Number
EA824NJ-7.0
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NJ-7.0 in the [TiN Coat] HSS Straight Drill EA824NJ-7.0 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)