Loading...

Straight Shank Drill [HSS] EA824NA-1.9

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…1.9 x 52mm
・Groove Length …28mm
・Qty. per unit…2 pcs

Straight Shank Drill [HSS] EA824NA-1.9 | ESCO | MISUMI India