Loading...

Drill Set [Co-HSS] EA824N-10B

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Co-HSS (cobalt high-speed steel)
・For stainless steel
・Set…10 pcs
・Dia.…2.0, 2.5, 3.0, 3.2, 3.5, 4.0, 4.5, 4.8, 5.0, 6.0mm

Drill Set [Co-HSS] EA824N-10B | ESCO | MISUMI India