Ceramic Coating Mini Hole Saw EA824HG-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Center pin OD-2.4mm
・Shank-6.35mm (Hex)
・Material-Co-HSS ceramic coating
・Blade tip OD…13mm

【Product Specifications】
・Center pin OD-2.4mm
・Shank-6.35mm (Hex)
・Material-Co-HSS ceramic coating
・Blade tip OD…13mm