(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[R-Type] Center Drill EA824EK-4

[R-Type] Center Drill EA824EK-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,623₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Angle-R type
・For precision work and round chamfering
・Tip dia. (mm)…4.0
・L (mm)…69
・R…12.0

Part Number
EA824EK-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,622.80

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Applications For precision machining and R chamfering Angle R12.0 JISB4304:2005 R type
Type Center Drill Groove length(mm) 11 Work Material General steel,Cast iron,Aluminum,Copper
Single-Edged / Doubled-Edged Double-edged Coating / Surface Treatment Uncoated Shank diameter / MTNo 12
Overall length(mm) 69 Tool Material High-Speed Steel Drill diameter (Blade diameter)(mm) 4
Specification 1 ·Materials: SKH51·Angle: R type/tip diameter: 4.0 mm·Body diameter: 12.0 mm·Total length: 69mm·R: 12.0·Blade length: 11.0 mm·JAN: 4548745393521

Please check the type/dimensions/specifications of the part EA824EK-4 in the [R-Type] Center Drill EA824EK-4 series.