(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-SKH51
・Tin coating
・For highly accurate positioning and internal chamfering. This product is excellent in wear resistance and improves surface roughness.
・Angle…60°
・Tip dia.(mm)…3
・Body dia.(mm)…8
・Length(mm)…100
Specification 1 | ·Materials: SKH51·Tin coating·Angle: 60°·Tip diameter: 3 mm·Body diameter: 8 mm·Total length: 100 mm/Application.: Features for high precision positioning and hole chamfering: Excellent wear resistance and improved surface roughness | Specifications 2 | ·JAN:4548745393095 |
---|
Please check the type/dimensions/specifications of the part EA824EG-3 in the Long Center Drill [Coating] EA824EG-3 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy