MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
Drill Bit EA824BW-6.8
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shaft-6.35mm (1/4)
・Dim.…6.8mm
・Length…50mm