Loading...

Hexagonal Shaft HSS Drill EA824BH-5

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-HSS (high-speed steel)
・Hex shank-6.35mm
・Application-Ironwork, stainless steel, light alloy, resin and woodwork
・Blade tip dia. x Length…5.0 x 117mm