(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1.0 to 13 mm, Drill Bit Set (100 Pcs. Set / HSS)

1.0 to 13 mm, Drill Bit Set (100 Pcs. Set / HSS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      86,538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
"Set contents" 100 pcs. set
Size: 0.1 mm increment from 1.0 to 10.0 mm 0.5 mm increment from 10.5 to 13.0 mm 10.9, 11.9, 12.9 mm
1 pc. each
·Materials: HSS (High-speed steel)
·Total weight: 4 kg
·Comes in a case with a turntable
·JAN: 4518340186354

 
Part Number
EA824BB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 86,538.25

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Tip Accessory

Please check the type/dimensions/specifications of the part EA824BB in the 1.0 to 13 mm, Drill Bit Set (100 Pcs. Set / HSS) series.

X
whatsapp-qr whatsapp-icon