(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Solid Carbide Drill EA824AX-4.2

Solid Carbide Drill EA824AX-4.2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,991₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Application: Solid carbide straight drill can process materials with hardness of HRc40 at a maximum including steel, non-ferrous metal, stainless steel, super alloy, titanium alloy, and others.
・Blade tip dia. x Length (mm)…4.2 x 55
・Groove Length…21.5mm

Part Number
EA824AX-4.2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,991.16

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Blade edge diameter: 4.2 mm·Total length: 55 mm·Groove length: 21.5 mm/tip angle: 118°·torsion angle: 30°·Number of teeth: 2 sheets/purpose: Steel, nonferrous metals, stainless steel, superalloys, titanium alloys, etc. Specifications 2 ·It is possible to process work materials up to hardness of HRc40.·Quantity: 1 bottle/JAN: 4518340582361

Please check the type/dimensions/specifications of the part EA824AX-4.2 in the Solid Carbide Drill EA824AX-4.2 series.