Loading...

Drill Bit [HSS] EA824-3.3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・…〈Extra Masamune 〉
・Material …HSS (High-Speed Steel )
・Cross &Point Thinning Addapted
・Highly Superior Fitting Precision, Requiring No Centering Or Processing
・Stainless 、Iron 、Cupper 、Aluminum For
・Cutting edge Dia. …3.3
・Full length …73
・Qty. Per Unit …2 Pcs