(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Hole Saw

Carbide Hole Saw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,384₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Only for rotation
・Plate thickness-Up to 4mm
・Blade dia.…31mm
・Shank dia.…10mm
・Blade qty…6 pcs

Part Number
EA823M-23
EA823M-26
EA823M-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code

₹ 4,384.07

1 Piece(s) 5 Day(s) or more 4518340187511

₹ 5,029.25

1 Piece(s) 6 Day(s) or more 4518340187542

₹ 5,769.49

1 Piece(s) 6 Day(s) or more 4518340187597
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list