Loading...

[Tiain Coating] Carbide Bar Set (3mm)(5 Pcs) EA819XV-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・…5 Pair
・Size …(Blade Dia. ×Blade Length ×Full length ):3×13×38mm(2 Variety )3×11×39mm3×13×38mm3×2.7×38mm
・Shaft Dia. …3.0mm
・Material …Tungstenless Carbide
・Case Size …69×33×75(H)mm