5 Pcs Cemented Carbide Cutter Set (3mm) EA819XR

5 Pcs Cemented Carbide Cutter Set (3mm) EA819XR

【Product Specifications】
・Shaft dia.-3mm
・EA819CE-6 (Dia. 6 x 13mm)
・EA819CG-3 (Dia. 3 x 13mm)
・EA819CG-6 (Dia. 6 x 13mm)
・EA819CH-6 (Dia. 6 x 13mm)
・EA819CJ-3 (Dia. 3 x 6mm)

Part Number

Configured Part Number is shown.

EA819XR

Part Number
EA819XR
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819XR in the 5 Pcs Cemented Carbide Cutter Set (3mm) EA819XR series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)