Diamond Rotary Bar Set (3mm Shaft) EA819XM

Diamond Rotary Bar Set (3mm Shaft) EA819XM

【Product Specifications】
・Shaft dia.-3.0mm〈Set Detail〉
・EA819DA-1 (2.5 x 6.6mm)
・EA819DA-2 (5.5 x 10mm)
・EA819DA-3 (dia. 4.2)
・EA819DA-4 (4.7 x 9.6mm)
・EA819DA-6 (2.5 x 7.4mm)

Part Number

Configured Part Number is shown.

EA819XM

Part Number
EA819XM
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819XM in the Diamond Rotary Bar Set (3mm Shaft) EA819XM series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)