Carbide Cutter Set (6mm) (6 Pcs) EA819XF

Carbide Cutter Set (6mm) (6 Pcs) EA819XF

【Product Specifications】
・Shaft dia.-6mmEA819JB-8 (dia. 8 x 19mm) EA819JG-8 (dia. 8 x 13mm)EA819JA-6 (dia. 8 x 19mm) EA819JF-6 (dia. 6 x 16mm)EA819JC-6 (dia. 6 x 19mm) EA819JH-6 (dia. 6 x 5.4mm)

Part Number

Configured Part Number is shown.

EA819XF

Part Number
EA819XF
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819XF in the Carbide Cutter Set (6mm) (6 Pcs) EA819XF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)