• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Cutter Set (6mm) (6 Pcs) EA819XC

Carbide Cutter Set (6mm) (6 Pcs) EA819XC

【Product Specifications】
・Shaft dia.-6mmEA819JA-10 (dia. 10 x 19mm) EA819JB-10 (dia. 10 x 19mm)EA819JG-10 (dia. 10 x 16mm) EA819JF-10 (dia. 10 x 19mm)EA819JC-10 (dia. 10 x 19mm) EA819JH-10 (dia. 10 x 9.0mm)
・Set weight-199g(Including case)

Part Number

Configured Part Number is shown.

EA819XC

Part Number
EA819XC
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819XC in the Carbide Cutter Set (6mm) (6 Pcs) EA819XC series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)