• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Grinding Stone with Shaft (3mm Shaft) (5pcs set) EA819WG-1

Grinding Stone with Shaft (3mm Shaft) (5pcs set) EA819WG-1

【Product Specifications】
・Shaft dia.-3.0mm〈Set contents〉
・Size(mm)-Straight(slim):Dia.5x8(#100), Straight(slim):Dia.5x8(#80), Straight(Thick):Dia.12x12(#100), Triangle shape:Dia.6.5x16(#80), Bullet shape:Dia.10x20(#80)
・Case size-110x95x25(H)mm

Part Number

Configured Part Number is shown.

EA819WG-1

Part Number
EA819WG-1
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819WG-1 in the Grinding Stone with Shaft (3mm Shaft) (5pcs set) EA819WG-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)