[Carbon Coating] Carbide Bit for Aluminum EA819VW-6

[Carbon Coating] Carbide Bit for Aluminum EA819VW-6

【Product Specifications】
・Shaft dia.-6mm
・With end cut
・Blade D x Blade L x Length…6 x 19 x 50mm

Part Number

Configured Part Number is shown.

EA819VW-6

Part Number
EA819VW-6
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VW-6 in the [Carbon Coating] Carbide Bit for Aluminum EA819VW-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)