• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VK-112

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VK-112

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…12 x 32 x 77mm

Part Number

Configured Part Number is shown.

EA819VK-112

Part Number
EA819VK-112
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VK-112 in the [TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VK-112 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)