[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VF-110

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VF-110

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…10 x 19 x 65mm

Part Number

Configured Part Number is shown.

EA819VF-110

Part Number
EA819VF-110
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VF-110 in the [TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VF-110 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)