Loading...

Diamond Rotary Bar (6mm Shaft) (10 Pcs) EA819SY-63

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-6mm
・Grits-#140
・Blade dia. x Blade length-6, 12, 6 x 20, 7 x 6, 9 x 5, 5 x 10, 5 x 13, 12 x 13, 11 x 17, 8 x 15mm
・With diamond powder