Loading...

Diamond Rotary Bar (5 Pcs) EA819SY-31

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3mm
・Length-55mm
・With diamond powder
・Blade dia. x Blade length-1 x 5, 2 x 5, 3 x 5, 4 x 5, 5 x 6mm

Diamond Rotary Bar (5 Pcs) EA819SY-31 | ESCO | MISUMI India