Loading...

[TiAIN Court]Cemented Carbide Cutter (3mm) EA819PS-10C

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material …Tungsten Carbide 、TiAINCoating
・Blade The shape …dCut (Double /Diamond )
・Applicable Code Material …General Steel 、Nickel 、Cupper 、Cupper Alloy 、Titanium 、 Cast iron 、Stainless Steel 、Forged Steel
・Shaft Dia. …3mm
・Blade Dia. ×Blade Length ×Full length …10×1.6×34mm

[TiAIN Court]Cemented Carbide Cutter (3mm) EA819PS-10C | ESCO | MISUMI India