Loading...

Nylon Brush Containing Abrasive Grain EA819NA-9

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Shaft dia.-6mm
    ・Material-Nylon containing abrasive grain
    ・Max. RPM-1,000rpm
    ・Length-110mm
    ・Brush dia.…20mm
    ・Grits…#320

    Nylon Brush Containing Abrasive Grain EA819NA-9 | ESCO | MISUMI India