(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Dia.-50mm
・Max. revolution speed-25,000rpm
・Abrasive--51 to -54: oxidized aluminum, -55: silicon carbide
・For removing paint and oxidized surfaces
・Use it with EA819MJ-200/210 (rubber holder pad).
・Grits-#120
・Color-Brown
JAN code | 4548745826982 | Product type | Related parts | Grit size | #120 |
---|
Please check the type/dimensions/specifications of the part EA819MJ-52 in the 50mm Grinding Disk EA819MJ-52 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy