(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

50 mm Abrasive Disc EA819MJ-42/44/45

50 mm Abrasive Disc EA819MJ-42/44/45
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      167₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable for polishing difficult-to-cut materials such as stainless steel and titanium.
Maximum rotational speed: 25,000 rpm
Abrasive grain: ceramic abrasive grains

Part Number
EA819MJ-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 167.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745826968 Product type Related parts Grit size #120

Please check the type/dimensions/specifications of the part EA819MJ-45 in the 50 mm Abrasive Disc EA819MJ-42/44/45 series.