Loading...

50 mm abrasive disc EA819MJ-31 to 37

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Dia.-50mm
    ・Max. revolution speed-25,000rpm
    ・Abrasive-Oxidized aluminum
    ・Can be used for wide range of material including ordinary steel, stainless steel, and non-ferrous metal.
    ・Use it with EA819MJ-200/210 (rubber holder pad).
    ・Grits-#240
    ・Color-Green