(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Quick disk for steel EA819KX-40

Quick disk for steel EA819KX-40
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Abrasive grain-Aluminum oxide
・Max. revolution speed: -21 to -30: 25,000rpm-31 to -40: 20,000rpm
・Dia. (mm)…75
・Grits…#240

Part Number
EA819KX-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 251.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745482584 Product type Related parts Grit size #240
Maximum rotation speed 20,000rpm

Please check the type/dimensions/specifications of the part EA819KX-40 in the Quick disk for steel EA819KX-40 series.