(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

75 mm quick disc (For steel)

75 mm quick disc (For steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Maximum rotational speed: 20,000 rpm
Abrasive grain: Aluminum oxide
Diameter: 75 mm

Part Number
EA819KX-35
EA819KX-36
EA819KX-38
EA819KX-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Grit size

₹ 254.00

1 Piece(s) 6 Day(s) or more 4548745482546-

₹ 417.99

10 Piece(s) 9 Day(s) or more 4548745482553-

₹ 252.00

1 Piece(s) 6 Day(s) or more 4548745482560#120

₹ 251.00

1 Piece(s) 6 Day(s) or more 4548745482584#240

Loading...

  1. 1

Basic Information

Product type Related parts Maximum rotation speed 20,000rpm