(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

50mm flex disc (For steel)

50mm flex disc (For steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      635₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

There are 2 types of particle size: #80 and #120.
Contents: 1 pc.
Maximum rotational speed: 25,000 rpm
Abrasive grain: Aluminum oxide
Diameter: 50 mm

Part Number
EA819KV-13
EA819KV-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Grit size

₹ 636.00

1 Piece(s) 6 Day(s) or more 4518340219946-

₹ 635.00

1 Piece(s) 6 Day(s) or more 4518340219953#120
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Grit size

Loading...

  1. 1

Basic Information

Product type Related parts
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list