• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Cemented Carbide Cutter (for Hard Steel, Stainless Steel) (6mm) EA819JA-108

Cemented Carbide Cutter (for Hard Steel, Stainless Steel) (6mm) EA819JA-108

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…8 x 19 x 65mm

Part Number

Configured Part Number is shown.

EA819JA-108

Part Number
EA819JA-108
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819JA-108 in the Cemented Carbide Cutter (for Hard Steel, Stainless Steel) (6mm) EA819JA-108 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)