• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Cemented Carbide Cutter (6mm) EA819J-32

Cemented Carbide Cutter (6mm) EA819J-32

【Product Specifications】
・Shaft dia.-6.0mm
・Material-Tungsten carbide
・Case-100×145×40(H)mm

Part Number

Configured Part Number is shown.

EA819J-32

Part Number
EA819J-32
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819J-32 in the Cemented Carbide Cutter (6mm) EA819J-32 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)