• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Carbide Cutter Set for Stainless (6mm) (6 Pcs) EA819J-21

Carbide Cutter Set for Stainless (6mm) (6 Pcs) EA819J-21

【Product Specifications】
・Shaft dia.-6.0mm
・Material-Tungsten carbide
・Case-110×95×25(H)mm〈Set Details〉EA819JB-106(dia.6×19mm)EA819JC-106(dia.6×19mm)EA819JD-106(dia.6×19mm)EA819JE-106(dia.6×16mm)EA819JG-108(dia.8×13mm)EA819JJ-106(dia.6×19mm)

Part Number

Configured Part Number is shown.

EA819J-21

Part Number
EA819J-21
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819J-21 in the Carbide Cutter Set for Stainless (6mm) (6 Pcs) EA819J-21 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)