Carbide Cutter Set for Castings (6mm) (6 Pcs) EA819J-17

Carbide Cutter Set for Castings (6mm) (6 Pcs) EA819J-17

【Product Specifications】
・Shaft dia.-6.0mm
・Material-Tungsten carbide
・Case-110×95×25(H)mm〈Set Details〉EA819JB-208・-210、JC-210、JE-210、JJ-210、JH-210

Part Number

Configured Part Number is shown.

EA819J-17

Part Number
EA819J-17
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819J-17 in the Carbide Cutter Set for Castings (6mm) (6 Pcs) EA819J-17 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)