• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Cutter Set (6mm) (6 Pcs) EA819J-11

Carbide Cutter Set (6mm) (6 Pcs) EA819J-11

【Product Specifications】
・Shaft dia.-6.0mm
・Material-Tungsten carbide
・Case-110×95×25(H)mm
・EA819JJ-6 , JB-6 , JC-6 , JD-6 , JE-6 , JH-6

Part Number

Configured Part Number is shown.

EA819J-11

Part Number
EA819J-11
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819J-11 in the Carbide Cutter Set (6mm) (6 Pcs) EA819J-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)