• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Grinding Stone With Hexagonal Shaft(GC) EA819HY-70

Grinding Stone With Hexagonal Shaft(GC) EA819HY-70

【Product Specifications】
・Impact driver Correspondence
・Hexagonal Shaft (6.35mm)
・Grits …#80
・Usable For Carbides, Ceramics, Glass, Stones, WoOd(mm)work, Plastic Materials, Etc.
・Od(mm) …16
・Height(mm) …16
・Max. Rpm (rpm)…10,000
・The shape …Round

Part Number

Configured Part Number is shown.

EA819HY-70

Part Number
EA819HY-70
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819HY-70 in the Grinding Stone With Hexagonal Shaft(GC) EA819HY-70 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)