Loading...

Grinding Stone with Shaft (3mm) (2 Pcs) EA819HS-11

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3mm
・Abrasive grain-Oxide of aluminum
・Grits-#80
・Shaft length-33 to 34mm
・For iron, cast-iron, stainless steel, high alloy steel
・Dia.…8mm
・Height…13mm
・Max revolution…55,000rpm

Grinding Stone with Shaft (3mm) (2 Pcs) EA819HS-11 | ESCO | MISUMI India