(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Miniature Shaft Brush (Brass)

Miniature Shaft Brush (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      853₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Length-100mm (only -1: 70mm)
・Single twist type, single stem type
・Material-Shaft: stainless steel, Brush: brass
・For removal of burr and grinding, cleaning, etc. of a hole of small diameter.
・Brush dia.…3.2mm
・Brush length…25mm

Part Number
EA819EP-5
EA819EP-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code

₹ 1,133.51

1 Piece(s) 7 Day(s) or more 4518340459069

₹ 852.62

1 Piece(s) 5 Day(s) or more 4518340459090
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list