Loading...

[Brass] Miniature Brush EA819EP-10

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Length-100mm (only -1: 70mm)
・Single twist type, single stem type
・Material-Shaft: stainless steel, Brush: brass
・For removal of burr and grinding, cleaning, etc. of a hole of small diameter.
・Brush dia.…4.0mm
・Brush length…25mm