Loading...

[Nylon] Power Tube Brush EA819EH-7

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Double twist type and double stem type
・Brush material-Nylon
・For grinding and cleaning
・Brush dia.…16mm
・Brush length…51mm
・Length…127mm