• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

CBN Bar (3mm Shaft) EA819DJ-56

CBN Bar (3mm Shaft) EA819DJ-56

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Grits-#140
・Max. RPM-80,000rpm
・Blade dia. x length…2.2 x 5mm

Part Number

Configured Part Number is shown.

EA819DJ-56

Part Number
EA819DJ-56
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-56 in the CBN Bar (3mm Shaft) EA819DJ-56 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)