CBN Bar (3mm Shaft) EA819DJ-43

CBN Bar (3mm Shaft) EA819DJ-43

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Grits-#100
・Blade DxL…4.7 x 12mm
・Max. RPM…88,000rpm

Part Number

Configured Part Number is shown.

EA819DJ-43

Part Number
EA819DJ-43
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-43 in the CBN Bar (3mm Shaft) EA819DJ-43 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)