• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

CBN Bar (3mm Shaft) EA819DJ-36

CBN Bar (3mm Shaft) EA819DJ-36

【Product Specifications】
・Shaft dia.-3.0mm
・Grits-#120
・Length-50mm
・Blade DxL…5.0 x 12mm
・Max. RPM…88,000rpm

Part Number

Configured Part Number is shown.

EA819DJ-36

Part Number
EA819DJ-36
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-36 in the CBN Bar (3mm Shaft) EA819DJ-36 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)