• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

CBN Bar (3mm Shaft) EA819DJ-25

CBN Bar (3mm Shaft) EA819DJ-25

【Product Specifications】
・Shaft dia.-3.0mm
・Grits-#120
・Length-50mm
・Max. RPM-105,000rpm
・CBN is suitable for processing of quenched steel (SKH, SKD, SKS, SK, SUS, SCM, FC, heat resistant alloy, etc.)
・Dia.…2.5mm

Part Number

Configured Part Number is shown.

EA819DJ-25

Part Number
EA819DJ-25
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-25 in the CBN Bar (3mm Shaft) EA819DJ-25 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)