Loading...

[Umbrella Type] Diamond Bar (3mm Shaft) EA819DG-25

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20805. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3mm
・Length-55mm
・With diamond powder
・Grits-#140
・Blade dia.…6mm
・Blade length…9mm

[Umbrella Type] Diamond Bar (3mm Shaft) EA819DG-25 | ESCO | MISUMI India