Diamond Bar (3mm Shaft) EA819DF-57

Diamond Bar (3mm Shaft) EA819DF-57

【Product Specifications】
・Shaft dia.-3mm
・Good cutting performance and long life diamond coating
・Blade D…5.5
・Blade L…6
・Length…55
・Grits(#)…140

Part Number

Configured Part Number is shown.

EA819DF-57

Part Number
EA819DF-57
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DF-57 in the Diamond Bar (3mm Shaft) EA819DF-57 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)