Nylon Brush [with Abrasive Grain] (6mm Shaft) EA819BZ-22

Nylon Brush [with Abrasive Grain] (6mm Shaft) EA819BZ-22

【Product Specifications】
・Shaft dia.-6.0mm
・Max. RPM-3,000rpm
・OD…65mm
・Height…10mm
・Grits…#120

Part Number

Configured Part Number is shown.

EA819BZ-22

Part Number
EA819BZ-22
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BZ-22 in the Nylon Brush [with Abrasive Grain] (6mm Shaft) EA819BZ-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)