[With Abrasive Grain] Nylon Brush (6mm Shaft) EA819BY-2

[With Abrasive Grain] Nylon Brush (6mm Shaft) EA819BY-2

【Product Specifications】
・Shaft dia.-6.0mm
・Height-24mm
・Max. RPM-3,000rpm
・OD…40mm
・Grits…#120

Part Number

Configured Part Number is shown.

EA819BY-2

Part Number
EA819BY-2
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BY-2 in the [With Abrasive Grain] Nylon Brush (6mm Shaft) EA819BY-2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)